IESNA:LM-63-2002
[TEST]P1642065
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-31)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-727-U-SL3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 70CRI 2700K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7239.5
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2003.2 1975.1 1887.7 1776.5 1653.6 1553.0 1473.0 1409.5 1376.1 1374.5 1401.5 1447.1 1507.4 1575.8 1648.3 
1718.8 1776.0 1833.7 1896.7 1957.7 2040.8 2198.7 2396.2 2484.2 2325.3 1939.7 1157.3 735.7 580.5 423.2 304.0 
193.3 118.1 60.9 19.1 4.8 0.0 
2003.2 1977.3 1892.0 1777.6 1656.3 1553.5 1473.0 1410.0 1373.4 1369.7 1396.2 1443.4 1501.1 1572.1 1647.8 
1718.2 1778.1 1839.5 1899.4 1964.5 2050.9 2198.7 2404.7 2494.7 2347.5 1964.0 1156.3 734.1 580.0 424.3 305.6 
195.4 125.0 66.2 22.2 4.8 0.0 
2003.2 1983.1 1897.3 1790.3 1665.8 1568.9 1487.3 1419.0 1375.0 1362.8 1384.0 1427.5 1491.0 1562.5 1647.8 
1735.2 1815.2 1895.2 1977.3 2065.2 2169.0 2304.6 2488.9 2628.2 2531.3 2167.9 1401.5 785.5 617.1 481.5 340.0 
225.6 150.4 90.6 31.8 5.3 0.0 
2003.2 1991.6 1913.7 1812.0 1697.1 1602.3 1515.9 1449.2 1393.6 1364.4 1370.3 1406.8 1464.5 1536.0 1630.3 
1741.6 1847.0 1951.3 2055.6 2172.7 2298.8 2432.2 2592.2 2788.7 2800.4 2543.5 1899.4 1006.4 717.7 601.2 
460.3 322.6 240.5 148.8 60.4 5.3 0.0 
2003.2 2000.0 1932.2 1836.4 1738.9 1647.8 1568.4 1495.8 1433.3 1387.7 1368.1 1385.1 1431.7 1501.1 1591.7 
1697.6 1822.6 1960.8 2101.7 2260.1 2426.9 2604.4 2810.4 3080.0 3324.2 3290.3 2872.4 1911.6 945.5 729.4 
672.7 543.4 434.3 299.3 142.5 5.8 0.0 
2003.2 2004.3 1947.1 1861.8 1776.5 1698.7 1628.2 1562.0 1497.4 1440.7 1399.9 1384.0 1397.8 1447.1 1524.4 
1625.0 1755.3 1902.6 2067.3 2256.9 2485.7 2750.0 3028.1 3344.3 3854.4 4405.8 4558.9 4183.9 2977.3 1494.7 
817.3 660.0 495.2 434.9 269.6 12.2 0.0 
2003.2 2014.9 1970.9 1901.5 1830.0 1765.4 1707.7 1656.3 1604.9 1549.8 1497.9 1458.7 1443.4 1455.5 1503.7 
1585.8 1700.2 1847.0 2021.7 2231.5 2493.2 2799.8 3196.6 3577.9 4019.1 4714.6 5815.2 6522.9 6325.8 5122.4 
3406.3 2065.2 1032.3 584.2 386.7 74.7 0.0 
2003.2 2011.7 1973.5 1912.6 1848.5 1787.6 1736.3 1694.9 1649.9 1604.4 1559.9 1523.3 1503.7 1508.0 1544.0 
1616.0 1715.6 1856.0 2033.9 2227.8 2465.1 2753.8 3145.7 3559.9 3966.7 4521.3 5454.5 6616.6 6974.7 
5967.8 4487.4 3168.0 1669.0 701.3 348.5 78.9 0.0 
2003.2 2009.6 1974.6 1922.2 1868.7 1814.1 1772.3 1734.7 1703.4 1671.6 1638.8 1615.0 1599.1 1599.1 1623.4 
1676.9 1763.8 1888.3 2041.3 2229.4 2453.4 2716.7 3040.8 3406.8 3747.9 4173.8 4831.6 5725.2 6264.9 5762.3 
4384.1 2916.9 1460.8 452.3 207.6 55.1 0.0 
2003.2 2005.3 1976.7 1932.8 1892.0 1850.7 1821.5 1799.8 1785.0 1772.8 1767.5 1772.8 1789.8 1819.4 1867.1 
1937.5 2037.6 2170.1 2333.7 2532.9 2754.3 2988.4 3243.2 3508.0 3786.1 4137.3 4619.3 4973.6 4838.5 4271.3 
3423.8 1929.1 529.1 221.4 104.3 32.8 0.0 
2003.2 2000.0 1968.3 1925.9 1882.4 1842.2 1806.7 1777.6 1751.1 1724.1 1698.1 1679.6 1671.6 1673.2 1690.2 
1732.0 1805.1 1914.2 2076.8 2269.1 2508.5 2762.8 3029.2 3305.7 3605.5 4004.8 4415.9 4449.8 3918.0 3180.7 
2188.1 778.1 261.7 139.3 64.6 26.5 0.0 
2003.2 1989.4 1954.0 1906.8 1856.0 1805.6 1758.5 1715.6 1672.7 1626.6 1580.5 1542.4 1514.9 1495.3 1488.4 
1503.7 1549.3 1627.7 1742.6 1911.0 2110.7 2351.2 2599.6 2872.9 3181.2 3593.3 3908.4 3780.3 3216.7 2541.4 
1635.6 550.3 223.5 129.8 62.5 33.9 0.0 
2003.2 1976.7 1937.5 1883.0 1823.7 1762.7 1698.7 1640.9 1581.6 1516.4 1450.2 1391.4 1339.0 1294.0 1261.1 
1244.7 1252.1 1283.4 1344.8 1434.9 1564.6 1741.6 1956.6 2199.2 2484.7 2872.9 3058.3 2813.1 2285.0 1744.7 
1064.6 395.1 187.5 113.9 63.0 34.4 0.0 
2003.2 1971.4 1915.8 1841.7 1753.2 1659.5 1557.2 1458.2 1357.5 1247.9 1133.0 1020.1 908.9 790.3 673.7 
551.9 452.3 380.3 328.4 297.1 280.2 281.3 301.9 353.3 464.0 588.5 549.3 382.4 265.9 215.0 179.6 139.3 102.2 
71.5 42.9 21.7 0.0 
2003.2 1970.9 1899.4 1795.6 1672.2 1538.7 1403.1 1262.7 1115.0 969.3 810.9 637.2 489.9 385.1 314.1 273.3 
249.5 235.7 225.6 218.2 212.9 210.8 211.3 210.3 212.4 216.1 212.9 204.5 196.0 179.0 159.4 135.1 102.2 62.0 38.1 16.9 
0.0 
2003.2 1957.7 1863.9 1733.6 1579.5 1411.6 1237.8 1056.7 864.4 670.0 498.9 389.8 321.0 281.3 254.2 237.8 227.2 
218.8 211.3 204.5 199.7 197.0 193.3 188.6 186.4 191.2 201.3 206.0 200.7 182.2 148.8 111.2 77.9 51.9 29.7 11.7 0.0 
2003.2 1938.6 1827.9 1673.8 1490.0 1289.2 1070.5 837.9 619.2 463.5 376.1 323.6 287.6 262.2 243.6 231.5 221.4 
210.3 200.7 192.3 185.4 181.1 179.0 176.9 172.1 166.3 162.1 162.6 161.5 145.7 113.3 85.3 65.1 45.0 26.0 10.1 0.0 
2003.2 1925.9 1797.7 1622.9 1412.1 1172.2 904.7 649.4 474.6 388.2 339.0 306.1 280.7 259.0 241.5 228.3 216.1 
204.5 194.4 185.9 179.0 174.8 170.6 166.8 159.4 148.3 137.7 129.2 120.2 107.0 92.7 77.9 60.9 42.4 24.9 8.5 0.0 
2003.2 1916.9 1780.7 1588.5 1351.2 1072.6 775.4 534.4 420.6 364.4 330.0 305.6 283.9 262.2 243.1 227.2 214.0 
202.3 193.3 185.4 179.6 173.7 166.8 158.4 148.3 136.7 125.5 113.9 104.3 93.8 83.7 72.0 58.3 39.7 23.3 7.9 0.0 
2003.2 1911.6 1761.2 1554.1 1310.9 1000.5 674.3 475.1 398.3 357.5 331.6 311.4 290.8 266.4 245.2 227.8 213.5 202.3 
195.4 189.6 184.3 178.5 171.1 161.0 147.8 134.5 121.3 108.6 97.5 87.9 77.9 67.3 55.1 39.7 22.8 7.4 0.0 
2003.2 1910.5 1758.5 1547.7 1282.3 958.7 638.3 457.1 391.4 358.1 336.3 317.8 295.6 271.2 247.9 228.8 214.5 205.0 
199.7 196.5 191.7 185.9 176.4 164.2 149.9 135.6 120.2 105.9 93.8 83.2 73.1 63.0 49.8 36.0 20.7 6.9 0.0 
2003.2 1910.5 1758.0 1545.6 1277.0 951.3 629.8 452.9 389.3 357.5 337.4 318.9 297.1 272.3 248.9 229.3 214.0 205.0 
200.2 197.0 193.3 187.5 176.9 165.8 150.4 136.1 120.2 105.4 93.2 83.2 73.1 62.5 49.8 36.0 20.1 6.9 0.0 
